Quantity | Unit price |
---|---|
1 - 49 | $1.0071 |
50 - 99 | $0.4574 |
100 - 199 | $0.3203 |
200 - 999 | $0.1817 |
1000 - 1999 | $0.1695 |
2000 + | $0.1632 |
Flanged | No |
---|---|
Fitting Style | Push-Fit |
Color | Black |
Full Material | Ethylene Propylene Diene Monomer |
Overall Diameter | 10.2 mm |
Overall Diameter | 0.400 in |
Compatible Hole Diameter | 10.2 mm |
Compatible Hole Diameter | 0.402 in |
Fitting Height | 25.6 mm |
Fitting Height | 1.009 in |
Pull-Tab Diameter | 4.9 mm |
Pull-Tab Diameter | 0.191 in |
Pull-Tab Length | 25.4 mm |
Pull-Tab Length | 1.000 in |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue