Menu Search

Masking Pull Plugs

In stock

Masking Pull plugs are ideal for masking threaded and plain through-holes. To apply, just pull the thinner end of the plug through the hole until it stretches the larger end through the hole; then release it so it will compress and make a tight seal. Use the Flanged Pull plugs to mask the backside of the hole. These come in a premium high-temp silicone material or in an economical reduced temp EPDM material. Applications include Powder Coating, E-Coating, Plating and Anodizing.

Request a quote

For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond within 2 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
Compatible Hole Diameter All
Show more Show less
98 results
Product SKUs information
Item Code Price range Availability Compatible Hole Diameter View
$0.0785 - $0.4824 1000 In stock
0.073 in
$0.1259 - $0.7782 19950 In stock
0.093 in
$0.2926 - $1.8027 400 In stock
0.440 in
$0.34 - $2.1032 2368 In stock
0.468 in
$0.5963 - $3.7003 37850 In stock
0.612 in
$0.6484 - $4.0166 12354 In stock
0.700 in
$1.194 - $7.385 17531 In stock
0.896 in
$2.546 - $15.6868 795 In stock
1.380 in
$0.1139 - $0.7054 1000 In stock
0.125 in
$0.1139 - $0.7054 2000 In stock
0.156 in
$0.1139 - $0.7054 1000 In stock
0.162 in
$0.2515 - $1.5497 Request the lead time here
0.510 in
$0.4177 - $2.5776 395 In stock
0.612 in
$0.4555 - $2.8148 100 In stock
0.700 in
$0.8366 - $5.1552 1209 In stock
0.896 in
$1.7712 - $10.9902 200 In stock
1.380 in
$0.0785 - $0.4824 17000 In stock
0.067 in
SPP0091A $0.1217 - $0.7511 28000 In stock
0.091 in
$0.152 - $0.9394 6998 In stock
0.105 in
$0.0547 - $0.3385 62000 In stock
0.067 in
  • of 5
Masking Pull Plug - Overall Diameter - 1.9 mm | 0.073 in ; Pull-Tab Length - 15 mm | 0.590 in ; Silicone

SPP0073A

Price Range
$0.4824 - $0.0785

Stock Levels
1000 In stock
Attributes
  • Flanged
    No
  • Fitting Style
    Push-Fit
  • Color
    Natural
  • Full Material
    Silicone
  • Overall Diameter
    0.073 in
Masking Pull Plug - Overall Diameter - 2.4 mm | 0.093 in ; Pull-Tab Length - 17.8 mm | 0.700 in ; Silicone

SPP0093A

Price Range
$0.7782 - $0.1259

Stock Levels
19950 In stock
Attributes
  • Flanged
    No
  • Fitting Style
    Push-Fit
  • Color
    Natural
  • Full Material
    Silicone
  • Overall Diameter
    0.093 in
Masking Pull Plug - Overall Diameter - 11.2 mm | 0.440 in ; Pull-Tab Length - 25.1 mm | 0.990 in ; Silicone

SPP0440A

Price Range
$1.8027 - $0.2926

Stock Levels
400 In stock
Attributes
  • Flanged
    No
  • Fitting Style
    Push-Fit
  • Color
    Natural
  • Full Material
    Silicone
  • Overall Diameter
    0.440 in
Masking Pull Plug - Overall Diameter - 11.9 mm | 0.468 in ; Pull-Tab Length - 25.4 mm | 1.000 in ; Silicone

SPP0468A

Price Range
$2.1032 - $0.34

Stock Levels
2368 In stock
Attributes
  • Flanged
    No
  • Fitting Style
    Push-Fit
  • Color
    Natural
  • Full Material
    Silicone
  • Overall Diameter
    0.468 in
Masking Pull Plug - Overall Diameter - 15.5 mm | 0.612 in ; Pull-Tab Length - 25.4 mm | 1.000 in ; Silicone

SPP0612A

Price Range
$3.7003 - $0.5963

Stock Levels
37850 In stock
Attributes
  • Flanged
    No
  • Fitting Style
    Push-Fit
  • Color
    Natural
  • Full Material
    Silicone
  • Overall Diameter
    0.612 in
Masking Pull Plug - Overall Diameter - 17.8 mm | 0.700 in ; Pull-Tab Length - 33.7 mm | 1.326 in ; Silicone

SPP0700A

Price Range
$4.0166 - $0.6484

Stock Levels
12354 In stock
Attributes
  • Flanged
    No
  • Fitting Style
    Push-Fit
  • Color
    Natural
  • Full Material
    Silicone
  • Overall Diameter
    0.700 in
Masking Pull Plug - Overall Diameter - 22.8 mm | 0.896 in ; Pull-Tab Length - 25.4 mm | 1.000 in ; Silicone

SPP0896A

Price Range
$7.385 - $1.194

Stock Levels
17531 In stock
Attributes
  • Flanged
    No
  • Fitting Style
    Push-Fit
  • Color
    Natural
  • Full Material
    Silicone
  • Overall Diameter
    0.896 in
Masking Pull Plug - Overall Diameter - 35.1 mm | 1.380 in ; Pull-Tab Length - 25.4 mm | 1.000 in ; Silicone

SPP1380A

Price Range
$15.6868 - $2.546

Stock Levels
795 In stock
Attributes
  • Flanged
    No
  • Fitting Style
    Push-Fit
  • Color
    Natural
  • Full Material
    Silicone
  • Overall Diameter
    1.380 in
Masking Pull Plug - Overall Diameter - 3.2 mm | 0.125 in ; Pull-Tab Length - 15.9 mm | 0.625 in ; EPDM

SPP0125B

Price Range
$0.7054 - $0.1139

Stock Levels
1000 In stock
Attributes
  • Flanged
    No
  • Fitting Style
    Push-Fit
  • Color
    Black
  • Full Material
    Ethylene Propylene Diene Monomer
  • Overall Diameter
    0.125 in
Masking Pull Plug - Overall Diameter - 4 mm | 0.156 in ; Pull-Tab Length - 15.5 mm | 0.610 in ; EPDM

SPP0156B

Price Range
$0.7054 - $0.1139

Stock Levels
2000 In stock
Attributes
  • Flanged
    No
  • Fitting Style
    Push-Fit
  • Color
    Black
  • Full Material
    Ethylene Propylene Diene Monomer
  • Overall Diameter
    0.156 in
Masking Pull Plug - Overall Diameter - 4.1 mm | 0.162 in ; Pull-Tab Length - 14.8 mm | 0.581 in ; EPDM

SPP0162C

Price Range
$0.7054 - $0.1139

Stock Levels
1000 In stock
Attributes
  • Flanged
    No
  • Fitting Style
    Push-Fit
  • Color
    Black
  • Full Material
    Ethylene Propylene Diene Monomer
  • Overall Diameter
    0.162 in
Masking Pull Plug - Overall Diameter - 13 mm | 0.510 in ; Pull-Tab Length - 24.3 mm | 0.956 in ; EPDM

SPP0510B

Price Range
$1.5497 - $0.2515

Stock Levels
Request the lead time here
Attributes
  • Flanged
    No
  • Fitting Style
    Push-Fit
  • Color
    Black
  • Full Material
    Ethylene Propylene Diene Monomer
  • Overall Diameter
    0.510 in
Masking Pull Plug - Overall Diameter - 15.5 mm | 0.612 in ; Pull-Tab Length - 25.4 mm | 1.000 in ; EPDM

SPP0612B

Price Range
$2.5776 - $0.4177

Stock Levels
395 In stock
Attributes
  • Flanged
    No
  • Fitting Style
    Push-Fit
  • Color
    Black
  • Full Material
    Ethylene Propylene Diene Monomer
  • Overall Diameter
    0.612 in
Masking Pull Plug - Overall Diameter - 17.8 mm | 0.700 in ; Pull-Tab Length - 33.7 mm | 1.326 in ; EPDM

SPP0700C

Price Range
$2.8148 - $0.4555

Stock Levels
100 In stock
Attributes
  • Flanged
    No
  • Fitting Style
    Push-Fit
  • Color
    Black
  • Full Material
    Ethylene Propylene Diene Monomer
  • Overall Diameter
    0.700 in
Masking Pull Plug - Overall Diameter - 22.8 mm | 0.896 in ; Pull-Tab Length - 25.4 mm | 1.000 in ; EPDM

SPP0896B

Price Range
$5.1552 - $0.8366

Stock Levels
1209 In stock
Attributes
  • Flanged
    No
  • Fitting Style
    Push-Fit
  • Color
    Black
  • Full Material
    Ethylene Propylene Diene Monomer
  • Overall Diameter
    0.896 in
Masking Pull Plug - Overall Diameter - 35.1 mm | 1.380 in ; Pull-Tab Length - 25.4 mm | 1.000 in ; EPDM

SPP1380B

Price Range
$10.9902 - $1.7712

Stock Levels
200 In stock
Attributes
  • Flanged
    No
  • Fitting Style
    Push-Fit
  • Color
    Black
  • Full Material
    Ethylene Propylene Diene Monomer
  • Overall Diameter
    1.380 in
Masking Pull Plug - Overall Diameter - 1.7 mm | 0.067 in ; Pull-Tab Length - 15.5 mm | 0.610 in ; Silicone

SPP0067A

Price Range
$0.4824 - $0.0785

Stock Levels
17000 In stock
Attributes
  • Flanged
    No
  • Fitting Style
    Push-Fit
  • Color
    Natural
  • Full Material
    Silicone
  • Overall Diameter
    0.067 in
Masking Pull Plug - Overall Diameter - 2.3 mm | 0.091 in ; Pull-Tab Length - 15.9 mm | 0.625 in ; Silicone

SPP0091A

Price Range
$0.7511 - $0.1217

Stock Levels
28000 In stock
Attributes
  • Flanged
    No
  • Fitting Style
    Push-Fit
  • Color
    Natural
  • Full Material
    Silicone
  • Overall Diameter
    0.091 in
Masking Pull Plug - Overall Diameter - 2.7 mm | 0.105 in ; Pull-Tab Length - 25.4 mm | 1.000 in ; Silicone

SPP0105A

Price Range
$0.9394 - $0.152

Stock Levels
6998 In stock
Attributes
  • Flanged
    No
  • Fitting Style
    Push-Fit
  • Color
    Natural
  • Full Material
    Silicone
  • Overall Diameter
    0.105 in
Masking Pull Plug - Overall Diameter - 1.7 mm | 0.067 in ; Pull-Tab Length - 15.5 mm | 0.610 in ; EPDM

SPP0067B

Price Range
$0.3385 - $0.0547

Stock Levels
62000 In stock
Attributes
  • Flanged
    No
  • Fitting Style
    Push-Fit
  • Color
    Black
  • Full Material
    Ethylene Propylene Diene Monomer
  • Overall Diameter
    0.067 in