Masking Pull plugs are ideal for masking threaded and plain through-holes. To apply, just pull the thinner end of the plug through the hole until it stretches the larger end through the hole; then release it so it will compress and make a tight seal. Use the Flanged Pull plugs to mask the backside of the hole. These come in a premium high-temp silicone material or in an economical reduced temp EPDM material. Applications include Powder Coating, E-Coating, Plating and Anodizing.
For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond within 2 working days.
Use the filters or search below to find what you're looking for
Item Code | Price range | Availability | Compatible Hole Diameter | View |
---|---|---|---|---|
$0.07 - $0.4819 | 80400 In stock |
0.173 in
4.4 mm
|
||
$0.2069 - $1.2785 | 1500 In stock |
0.350 in
8.9 mm
|
||
$0.3746 - $2.314 | 2000 In stock |
0.545 in
13.8 mm
|
||
$0.125 - $0.772 | 2198 In stock |
0.230 in
5.8 mm
|
||
$0.3474 - $2.1469 | 2000 In stock |
0.518 in
13.2 mm
|
||
$0.4222 - $2.6092 | 250 In stock |
0.580 in
14.7 mm
|
||
1426305 | $0.1814 - $1.1211 | 900 In stock |
0.335 in
8.5 mm
|
|
$0.3098 - $1.9141 | 2000 In stock |
0.490 in
12.4 mm
|
||
1426299 | $0.1162 - $0.7179 | 38011 In stock |
0.218 in
5.5 mm
|
|
$0.1808 - $1.116 | 31500 In stock |
0.285 in
7.2 mm
|
||
$0.2456 - $1.5175 | 250 In stock |
0.420 in
10.7 mm
|
||
1426311 | $0.2705 - $1.6718 | 250 In stock |
0.445 in
11.3 mm
|
|
SPP0062A | $0.0759 - $0.4697 | 70000 In stock |
0.062 in
1.6 mm
|
|
$0.0785 - $0.4824 | 1000 In stock |
0.073 in
1.9 mm
|
||
$0.1259 - $0.7782 | 19950 In stock |
0.093 in
2.4 mm
|
||
$0.1631 - $1.0058 | 8000 In stock |
0.109 in
2.8 mm
|
||
$0.1631 - $1.0058 | 7000 In stock |
0.125 in
3.2 mm
|
||
$0.152 - $0.9394 | 500 In stock |
0.140 in
3.6 mm
|
||
$0.1631 - $1.0058 | 17099 In stock |
0.156 in
4 mm
|
||
$0.1631 - $1.0058 | 3950 In stock |
0.162 in
4.1 mm
|
||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
You are logged out due to a second login attempt. Please login again if you want to continue in this device.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
You are logged out due to a second login attempt. Please login again if you want to continue in this device.