Menu Search

Masking Star Tubing - Inside Diameter - 50.8 mm | 2.000 in; Wall Thickness - 1.5 mm | 0.060 in; Silicone

Star Tubing is highly flexible and can fit several ranges. Fits over threaded studs, non-threaded tubes or irregular shapes to provide a masking solution.
Item code:

1426288

6 In stock For more information Delivery & returns
SKU price information
Quantity Unit price
1 - 4$184.10
5 - 9$174.87
10+$165.68
Standard pack: 1

Order in multiple of 1

Total price:

$184.10

1 x $184.10

Specifications

Imperial
Metric
SKU attributes
Color Orange
Material Silicone
Inside Diameter 2.000 in
Roll Length 25 ft

Can't find what you're looking for?
Tell us what you are looking for…

Send us your inquiry and we'll get back to you in 24 hours.

Contact us