Quantity | Unit price |
---|---|
1 - 249 | $0.3203 |
250 - 499 | $0.1454 |
500 - 999 | $0.1019 |
1000 - 4999 | $0.0582 |
5000 - 9999 | $0.0541 |
10000 + | $0.0521 |
Cap Inside Diameter | 1.8 mm |
---|---|
Cap Inside Diameter | 0.070 in |
Inside Height | 25.4 mm |
Inside Height | 1.000 in |
Maximum Temperature | 218.3 °C |
Maximum Temperature | 425 °F |
Color | Black |
Compatible Thread Sizes (All) | #2-56,M2 |
Fitting Style | Push-Fit |
Full Material | Ethylene Propylene Diene Monomer Rubber |
Material | EPDM |
Special Features | Reduced Heat Resistant, Reusable |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
You are logged out due to a second login attempt. Please login again if you want to continue in this device.
You are logged out due to a second login attempt. Please login again if you want to continue in this device.