Quantity | Unit price |
---|---|
1 - 249 | $0.5004 |
250 - 499 | $0.228 |
500 - 999 | $0.1588 |
1000 - 4999 | $0.0911 |
5000 - 9999 | $0.0848 |
10000 + | $0.0811 |
Cap Inside Diameter | 2.4 mm |
---|---|
Cap Inside Diameter | 0.093 in |
Inside Height | 19.1 mm |
Inside Height | 0.750 in |
Maximum Temperature | 315.6 °C |
Maximum Temperature | 600 °F |
Color | Natural |
Compatible Thread Sizes (All) | #3-48 |
Fitting Style | Push-Fit |
Full Material | Silicone |
Material | Silicone |
Special Features | Chemical Resistant, High Temperature Resistant, Reusable |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
You are logged out due to a second login attempt. Please login again if you want to continue in this device.
You are logged out due to a second login attempt. Please login again if you want to continue in this device.