Quantity | Unit price |
---|---|
1 - 49 | $0.9609 |
50 - 99 | $0.4373 |
100 - 199 | $0.3049 |
200 - 999 | $0.1741 |
1000 - 1999 | $0.1632 |
2000 - 3999 | $0.1556 |
4000 + | $0.1485 |
Cap Inside Diameter | 11.1 mm |
---|---|
Cap Inside Diameter | 0.437 in |
Inside Height | 25.4 mm |
Inside Height | 1.000 in |
Maximum Temperature | 218.3 °C |
Maximum Temperature | 425 °F |
Color | Black |
Compatible Thread Sizes (All) | 7/16 |
Fitting Style | Push-Fit |
Full Material | Ethylene Propylene Diene Monomer Rubber |
Material | EPDM |
Special Features | Reduced Heat Resistant, Reusable |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
You are logged out due to a second login attempt. Please login again if you want to continue in this device.
You are logged out due to a second login attempt. Please login again if you want to continue in this device.