Quantity | Unit price |
---|---|
1 - 9 | $6.4034 |
10 - 24 | $2.9066 |
25 - 49 | $2.0285 |
50 - 249 | $1.1642 |
250 - 499 | $1.0825 |
500 - 999 | $1.0355 |
1000 + | $0.9901 |
Cap Inside Diameter | 38.1 mm |
---|---|
Cap Inside Diameter | 1.500 in |
Inside Height | 44.5 mm |
Inside Height | 1.750 in |
Maximum Temperature | 315.6 °C |
Maximum Temperature | 600 °F |
Color | Green |
Compatible Thread Sizes (All) | 1-1/4-7,M39 |
Fitting Style | Push-Fit |
Full Material | Silicone |
Material | Silicone |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
You are logged out due to a second login attempt. Please login again if you want to continue in this device.
You are logged out due to a second login attempt. Please login again if you want to continue in this device.