Quantity | Unit price |
---|---|
1 - 24 | $6.5132 |
25 - 49 | $2.9564 |
50 - 99 | $2.0634 |
100 - 499 | $1.1842 |
500 - 999 | $1.101 |
1000 - 1999 | $1.0533 |
2000 + | $1.0071 |
Cap Inside Diameter | 38.1 mm |
---|---|
Cap Inside Diameter | 1.500 in |
Inside Height | 44.5 mm |
Inside Height | 1.750 in |
Maximum Temperature | 315.6 °C |
Maximum Temperature | 600 °F |
Color | Natural |
Compatible Thread Sizes (All) | 1-1/4-7,M39 |
Fitting Style | Push-Fit |
Full Material | Silicone |
Material | Silicone |
Special Features | Chemical Resistant, High Temperature Resistant, Reusable |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
You are logged out due to a second login attempt. Please login again if you want to continue in this device.
You are logged out due to a second login attempt. Please login again if you want to continue in this device.