Quantity | Unit price |
---|---|
1 - 11 | $9.2077 |
12 - 24 | $4.1881 |
25 - 49 | $2.9255 |
50 - 249 | $1.6784 |
250 - 499 | $1.5552 |
500 - 999 | $1.4905 |
1000 + | $1.4259 |
Cap Inside Diameter | 41.3 mm |
---|---|
Cap Inside Diameter | 1.625 in |
Inside Height | 50.8 mm |
Inside Height | 2.000 in |
Maximum Temperature | 315.6 °C |
Maximum Temperature | 600 °F |
Color | Natural |
Compatible Thread Sizes (All) | 1 - 5/8 |
Fitting Style | Push-Fit |
Full Material | Silicone |
Material | Silicone |
Special Features | Chemical Resistant, High Temperature Resistant, Reusable |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
You are logged out due to a second login attempt. Please login again if you want to continue in this device.
You are logged out due to a second login attempt. Please login again if you want to continue in this device.