| Quantity | Unit price |
|---|---|
| 50 - 249 | $1.0624 |
| 250 - 1249 | $0.425 |
| 1250 + | $0.3824 |
| Color | Black |
|---|---|
| Full Material | Ethylene Propylene Diene Monomer |
| Fitting Style | Push-Fit |
| Washer Diameter | 1.700 in |
| Washer Diameter | 43.2 mm |
| Cap Inside Diameter | 7.5 mm |
| Cap Inside Diameter | 0.295 in |
| Inside Height | 1.000 in |
| Inside Height | 25.4 mm |
| Outside Diameter | 0.413 in |
| Outside Diameter | 10.5 mm |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue