Menu Search

Masking Washer Caps

In stock

A range of Masking Washer Caps that can be applied as a protective cap for threaded and non-threaded end tip.

Although the product is primarily designed as a cap, the integrated washer masks of grounding and also provides edge protection to ensures that the application hole is safe from contaminants and damage. This highly versatile masking solution can also be inverted and used to plug holes.

  • Natural Silicone (55 Shore A) - 316 degrees C (600 degrees F)
  • Black Ethylene Propylene Diene Monomer (EPDM) (50 Shore A) - 218 degrees C (425 degrees F)

Request a quote

For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond within 2 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
22 results
Product SKUs information
Item Code Price range Availability Cap Inside Diameter Inside Height Temperature Range Washer Diameter View
$0.6311 - $1.7533 5250 In stock
0.500 in
1.000 in
1.000 in
WC0615118A $0.571 - $3.9243 198 In stock
0.615 in
1.500 in
1.180 in
$0.4509 - $1.2527 Request the lead time here
0.453 in
1.500 in
0.984 in
$0.9021 - $2.5057 1050 In stock
0.500 in
1.000 in
1.000 in
$0.8075 - $2.2432 Request the lead time here
0.615 in
1.500 in
1.180 in
$0.2098 - $0.5827 Request the lead time here
0.172 in
1.000 in
0.500 in
$0.2839 - $0.7887 899 In stock
0.156 in
1.000 in
0.500 in
$0.3006 - $0.835 3630 In stock
0.172 in
1.000 in
0.500 in
$0.1985 - $0.5514 Request the lead time here
0.156 in
1.000 in
0.500 in
$0.1768 - $0.4911 2250 In stock
0.125 in
1.000 in
0.500 in
$0.2527 - $0.702 1000 In stock
0.100 in
1.000 in
0.500 in
$0.2527 - $0.702 500 In stock
0.125 in
1.000 in
0.500 in
$0.405 - $1.125 500 In stock
0.375 in
1.500 in
0.825 in
WC0240050A $0.3897 - $1.0824 234 In stock
0.240 in
1.000 in
0.500 in
$0.271 - $0.7528 Request the lead time here
0.240 in
1.000 in
0.500 in
$0.3398 - $0.9439 725 In stock
0.220 in
1.000 in
0.590 in
WC0375082A $0.5791 - $1.6087 1000 In stock
0.375 in
1.500 in
0.825 in
$0.5438 - $1.5106 140 In stock
0.295 in
1.000 in
1.700 in
$0.1768 - $0.4911 Request the lead time here
0.100 in
1.000 in
0.500 in
$0.2375 - $0.6598 Request the lead time here
0.220 in
1.000 in
0.590 in
  • of 2
Masking Washer Caps - Cap Inside Diameter - 12.7 mm | 0.500 in ; Outside Diameter - 15.4 mm | 0.606 in ; Black

WC0500100B

Price Range
$1.7533 - $0.6311

Stock Levels
5250 In stock
Attributes
  • Color
    Black
  • Full Material
    Ethylene Propylene Diene Monomer
  • Fitting Style
    Push-Fit
  • Washer Diameter
    1.000 in
  • Cap Inside Diameter
    0.500 in
Masking Washer Caps - Cap Inside Diameter - 15.6 mm | 0.615 in ; Outside Diameter - 20.7 mm | 0.815 in ; Natural

WC0615118A

Price Range
$3.9243 - $0.571

Stock Levels
198 In stock
Attributes
  • Color
    Natural
  • Full Material
    55 Shore A Silicone
  • Fitting Style
    Push-Fit
  • Washer Diameter
    1.180 in
  • Cap Inside Diameter
    0.615 in
Masking Washer Caps - Cap Inside Diameter - 11.5 mm | 0.453 in ; Outside Diameter - 16.5 mm | 0.650 in ; Black

WC0453098B

Price Range
$1.2527 - $0.4509

Stock Levels
Request the lead time here
Attributes
  • Color
    Black
  • Full Material
    Ethylene Propylene Diene Monomer
  • Fitting Style
    Push-Fit
  • Washer Diameter
    0.984 in
  • Cap Inside Diameter
    0.453 in
Masking Washer Caps - Cap Inside Diameter - 12.7 mm | 0.500 in ; Outside Diameter - 15.4 mm | 0.606 in ; Natural

WC0500100A

Price Range
$2.5057 - $0.9021

Stock Levels
1050 In stock
Attributes
  • Color
    Natural
  • Full Material
    Silicone
  • Fitting Style
    Push-Fit
  • Washer Diameter
    1.000 in
  • Cap Inside Diameter
    0.500 in
Masking Washer Caps - Cap Inside Diameter - 15.6 mm | 0.615 in ; Outside Diameter - 20.7 mm | 0.815 in ; Black

WC0615118B

Price Range
$2.2432 - $0.8075

Stock Levels
Request the lead time here
Attributes
  • Color
    Black
  • Full Material
    Ethylene Propylene Diene Monomer
  • Fitting Style
    Push-Fit
  • Washer Diameter
    1.180 in
  • Cap Inside Diameter
    0.615 in
Masking Washer Caps - Cap Inside Diameter - 4.4 mm | 0.172 in ; Outside Diameter - 9.7 mm | 0.382 in ; Black

WC0172050B

Price Range
$0.5827 - $0.2098

Stock Levels
Request the lead time here
Attributes
  • Color
    Black
  • Full Material
    Ethylene Propylene Diene Monomer
  • Fitting Style
    Push-Fit
  • Washer Diameter
    0.500 in
  • Cap Inside Diameter
    0.172 in
Masking Washer Caps - Cap Inside Diameter - 4 mm | 0.156 in ; Outside Diameter - 8 mm | 0.315 in ; Natural

WC0156050A

Price Range
$0.7887 - $0.2839

Stock Levels
899 In stock
Attributes
  • Color
    Natural
  • Full Material
    Silicone
  • Fitting Style
    Push-Fit
  • Washer Diameter
    0.500 in
  • Cap Inside Diameter
    0.156 in
Masking Washer Caps - Cap Inside Diameter - 4.4 mm | 0.172 in ; Outside Diameter - 9.7 mm | 0.382 in ; Natural

WC0172050A

Price Range
$0.835 - $0.3006

Stock Levels
3630 In stock
Attributes
  • Color
    Natural
  • Full Material
    Silicone
  • Fitting Style
    Push-Fit
  • Washer Diameter
    0.500 in
  • Cap Inside Diameter
    0.172 in
Masking Washer Caps - Cap Inside Diameter - 4 mm | 0.156 in ; Outside Diameter - 8 mm | 0.315 in ; Black

WC0156050B

Price Range
$0.5514 - $0.1985

Stock Levels
Request the lead time here
Attributes
  • Color
    Black
  • Full Material
    Ethylene Propylene Diene Monomer
  • Fitting Style
    Push-Fit
  • Washer Diameter
    0.500 in
  • Cap Inside Diameter
    0.156 in
Masking Washer Caps - Cap Inside Diameter - 3.2 mm | 0.125 in ; Outside Diameter - 6.4 mm | 0.252 in ; Black

WC0125050B

Price Range
$0.4911 - $0.1768

Stock Levels
2250 In stock
Attributes
  • Color
    Black
  • Full Material
    Ethylene Propylene Diene Monomer
  • Fitting Style
    Push-Fit
  • Washer Diameter
    0.500 in
  • Cap Inside Diameter
    0.125 in
Masking Washer Caps - Cap Inside Diameter - 2.5 mm | 0.100 in ; Outside Diameter - 5.7 mm | 0.225 in ; Natural

WC0100050A

Price Range
$0.702 - $0.2527

Stock Levels
1000 In stock
Attributes
  • Color
    Natural
  • Full Material
    Silicone
  • Fitting Style
    Push-Fit
  • Washer Diameter
    0.500 in
  • Cap Inside Diameter
    0.100 in
Masking Washer Caps - Cap Inside Diameter - 3.2 mm | 0.125 in ; Outside Diameter - 6.4 mm | 0.252 in ; Natural

WC0125050A

Price Range
$0.702 - $0.2527

Stock Levels
500 In stock
Attributes
  • Color
    Natural
  • Full Material
    Silicone
  • Fitting Style
    Push-Fit
  • Washer Diameter
    0.500 in
  • Cap Inside Diameter
    0.125 in
Masking Washer Caps - Cap Inside Diameter - 9.5 mm | 0.375 in ; Outside Diameter - 13 mm | 0.512 in ; Black

WC0375082B

Price Range
$1.125 - $0.405

Stock Levels
500 In stock
Attributes
  • Color
    Black
  • Full Material
    Ethylene Propylene Diene Monomer
  • Fitting Style
    Push-Fit
  • Washer Diameter
    0.825 in
  • Cap Inside Diameter
    0.375 in
Masking Washer Caps - Cap Inside Diameter - 6.1 mm | 0.240 in ; Outside Diameter - 9.1 mm | 0.358 in ; Natural

WC0240050A

Price Range
$1.0824 - $0.3897

Stock Levels
234 In stock
Attributes
  • Color
    Natural
  • Full Material
    Silicone
  • Fitting Style
    Push-Fit
  • Washer Diameter
    0.500 in
  • Cap Inside Diameter
    0.240 in
Masking Washer Caps - Cap Inside Diameter - 6.1 mm | 0.240 in ; Outside Diameter - 9.1 mm | 0.358 in ; Black

WC0240050B

Price Range
$0.7528 - $0.271

Stock Levels
Request the lead time here
Attributes
  • Color
    Black
  • Full Material
    Ethylene Propylene Diene Monomer
  • Fitting Style
    Push-Fit
  • Washer Diameter
    0.500 in
  • Cap Inside Diameter
    0.240 in
Masking Washer Caps - Cap Inside Diameter - 5.6 mm | 0.220 in ; Outside Diameter - 9.1 mm | 0.358 in ; Natural

WC0220059A

Price Range
$0.9439 - $0.3398

Stock Levels
725 In stock
Attributes
  • Color
    Natural
  • Full Material
    Silicone
  • Fitting Style
    Push-Fit
  • Washer Diameter
    0.590 in
  • Cap Inside Diameter
    0.220 in
Masking Washer Caps - Cap Inside Diameter - 9.5 mm | 0.375 in ; Outside Diameter - 13 mm | 0.512 in ; Natural

WC0375082A

Price Range
$1.6087 - $0.5791

Stock Levels
1000 In stock
Attributes
  • Color
    Natural
  • Full Material
    Silicone
  • Fitting Style
    Push-Fit
  • Washer Diameter
    0.825 in
  • Cap Inside Diameter
    0.375 in
Masking Washer Caps - Cap Inside Diameter - 7.5 mm | 0.295 in ; Outside Diameter - 10.5 mm | 0.413 in ; Natural

WC0295070A

Price Range
$1.5106 - $0.5438

Stock Levels
140 In stock
Attributes
  • Color
    Natural
  • Full Material
    Silicone
  • Fitting Style
    Push-Fit
  • Washer Diameter
    1.700 in
  • Cap Inside Diameter
    0.295 in
Masking Washer Caps - Cap Inside Diameter - 2.5 mm | 0.100 in ; Outside Diameter - 5.7 mm | 0.225 in ; Black

WC0100050B

Price Range
$0.4911 - $0.1768

Stock Levels
Request the lead time here
Attributes
  • Color
    Black
  • Full Material
    Ethylene Propylene Diene Monomer
  • Fitting Style
    Push-Fit
  • Washer Diameter
    0.500 in
  • Cap Inside Diameter
    0.100 in
Masking Washer Caps - Cap Inside Diameter - 5.6 mm | 0.220 in ; Outside Diameter - 9.1 mm | 0.358 in ; Black

WC0220059B

Price Range
$0.6598 - $0.2375

Stock Levels
Request the lead time here
Attributes
  • Color
    Black
  • Full Material
    Ethylene Propylene Diene Monomer
  • Fitting Style
    Push-Fit
  • Washer Diameter
    0.590 in
  • Cap Inside Diameter
    0.220 in