Menu Search

Masking Washer Caps

In stock

A range of Masking Washer Caps that can be applied as a protective cap for threaded and non-threaded end tip.

Although the product is primarily designed as a cap, the integrated washer masks of grounding and also provides edge protection to ensures that the application hole is safe from contaminants and damage. This highly versatile masking solution can also be inverted and used to plug holes.

  • Natural Silicone (55 Shore A) - 316 degrees C (600 degrees F)
  • Black Ethylene Propylene Diene Monomer (EPDM) (50 Shore A) - 218 degrees C (425 degrees F)

Request a quote

For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond within 2 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
22 results
Product SKUs information
Item Code Price range Availability Cap Inside Diameter Inside Height Temperature Range Washer Diameter View
$0.1819 - $1.1814 2164 In stock
0.100 in
1.000 in
0.500 in
$0.2055 - $1.3301 899 In stock
0.156 in
1.000 in
0.500 in
$0.2451 - $1.5814 725 In stock
0.220 in
1.000 in
0.590 in
$0.2182 - $1.4074 5130 In stock
0.172 in
1.000 in
0.500 in
WC0240050A $0.2815 - $1.8186 734 In stock
0.240 in
1.000 in
0.500 in
WC0375082A $0.4191 - $2.7042 1750 In stock
0.375 in
1.500 in
0.825 in
WC0615118A $0.8366 - $5.4082 500 In stock
0.615 in
1.500 in
1.180 in
$0.3275 - $2.1191 Request the lead time here
0.453 in
1.500 in
0.984 in
$0.5852 - $3.7795 Request the lead time here
0.615 in
1.500 in
1.180 in
$0.1279 - $0.8286 2250 In stock
0.125 in
1.000 in
0.500 in
$0.1524 - $0.9851 251 In stock
0.172 in
1.000 in
0.500 in
$0.1978 - $1.2746 500 In stock
0.240 in
1.000 in
0.500 in
$0.2926 - $1.8818 500 In stock
0.375 in
1.500 in
0.825 in
$0.6547 - $4.2223 1050 In stock
0.500 in
1.000 in
1.000 in
$0.3939 - $2.546 2140 In stock
0.295 in
1.000 in
1.700 in
$0.1279 - $0.8286 Request the lead time here
0.100 in
1.000 in
0.500 in
$0.1441 - $0.9314 Request the lead time here
0.156 in
1.000 in
0.500 in
$0.1709 - $1.1101 1500 In stock
0.220 in
1.000 in
0.590 in
$0.2768 - $1.7869 500 In stock
0.295 in
1.000 in
1.700 in
$0.1819 - $1.1814 500 In stock
0.125 in
1.000 in
0.500 in
  • of 2
N/A - Cap Inside Diameter - 2.5 mm | 0.100 in ; Outside Diameter - 5.7 mm | 0.225 in ; Natural

WC0100050A

Price Range
$1.1814 - $0.1819

Stock Levels
2164 In stock
Attributes
  • Color
    Natural
  • Full Material
    Silicone
  • Fitting Style
    Push-Fit
  • Washer Diameter
    0.500 in
  • Cap Inside Diameter
    0.100 in
Masking Washer Caps - Cap Inside Diameter - 4 mm | 0.156 in ; Outside Diameter - 8 mm | 0.315 in ; Natural

WC0156050A

Price Range
$1.3301 - $0.2055

Stock Levels
899 In stock
Attributes
  • Color
    Natural
  • Full Material
    55 Shore A Silicone
  • Fitting Style
    Push-Fit
  • Washer Diameter
    0.500 in
  • Cap Inside Diameter
    0.156 in
Masking Washer Caps - Cap Inside Diameter - 5.6 mm | 0.220 in ; Outside Diameter - 9.1 mm | 0.358 in ; Natural

WC0220059A

Price Range
$1.5814 - $0.2451

Stock Levels
725 In stock
Attributes
  • Color
    Natural
  • Full Material
    55 Shore A Silicone
  • Fitting Style
    Push-Fit
  • Washer Diameter
    0.590 in
  • Cap Inside Diameter
    0.220 in
Masking Washer Caps - Cap Inside Diameter - 4.4 mm | 0.172 in ; Outside Diameter - 9.7 mm | 0.382 in ; Natural

WC0172050A

Price Range
$1.4074 - $0.2182

Stock Levels
5130 In stock
Attributes
  • Color
    Natural
  • Full Material
    55 Shore A Silicone
  • Fitting Style
    Push-Fit
  • Washer Diameter
    0.500 in
  • Cap Inside Diameter
    0.172 in
N/A - Cap Inside Diameter - 6.1 mm | 0.240 in ; Outside Diameter - 9.1 mm | 0.358 in ; Natural

WC0240050A

Price Range
$1.8186 - $0.2815

Stock Levels
734 In stock
Attributes
  • Color
    Natural
  • Full Material
    Silicone
  • Fitting Style
    Push-Fit
  • Washer Diameter
    0.500 in
  • Cap Inside Diameter
    0.240 in
Masking Washer Caps - Cap Inside Diameter - 9.5 mm | 0.375 in ; Outside Diameter - 13 mm | 0.512 in ; Natural

WC0375082A

Price Range
$2.7042 - $0.4191

Stock Levels
1750 In stock
Attributes
  • Color
    Natural
  • Full Material
    55 Shore A Silicone
  • Fitting Style
    Push-Fit
  • Washer Diameter
    0.825 in
  • Cap Inside Diameter
    0.375 in
Masking Washer Caps - Cap Inside Diameter - 15.6 mm | 0.615 in ; Outside Diameter - 20.7 mm | 0.815 in ; Natural

WC0615118A

Price Range
$5.4082 - $0.8366

Stock Levels
500 In stock
Attributes
  • Color
    Natural
  • Full Material
    55 Shore A Silicone
  • Fitting Style
    Push-Fit
  • Washer Diameter
    1.180 in
  • Cap Inside Diameter
    0.615 in
Masking Washer Caps - Cap Inside Diameter - 11.5 mm | 0.453 in ; Outside Diameter - 16.5 mm | 0.650 in ; Black

WC0453098B

Price Range
$2.1191 - $0.3275

Stock Levels
Request the lead time here
Attributes
  • Color
    Black
  • Full Material
    50 Shore A EPDM
  • Fitting Style
    Push-Fit
  • Washer Diameter
    0.984 in
  • Cap Inside Diameter
    0.453 in
N/A - Cap Inside Diameter - 15.6 mm | 0.615 in ; Outside Diameter - 20.7 mm | 0.815 in ; Black

WC0615118B

Price Range
$3.7795 - $0.5852

Stock Levels
Request the lead time here
Attributes
  • Color
    Black
  • Full Material
    Ethylene Propylene Diene Monomer
  • Fitting Style
    Push-Fit
  • Washer Diameter
    1.180 in
  • Cap Inside Diameter
    0.615 in
N/A - Cap Inside Diameter - 3.2 mm | 0.125 in ; Outside Diameter - 6.4 mm | 0.252 in ; Black

WC0125050B

Price Range
$0.8286 - $0.1279

Stock Levels
2250 In stock
Attributes
  • Color
    Black
  • Full Material
    Ethylene Propylene Diene Monomer
  • Fitting Style
    Push-Fit
  • Washer Diameter
    0.500 in
  • Cap Inside Diameter
    0.125 in
N/A - Cap Inside Diameter - 4.4 mm | 0.172 in ; Outside Diameter - 9.7 mm | 0.382 in ; Black

WC0172050B

Price Range
$0.9851 - $0.1524

Stock Levels
251 In stock
Attributes
  • Color
    Black
  • Full Material
    Ethylene Propylene Diene Monomer
  • Fitting Style
    Push-Fit
  • Washer Diameter
    0.500 in
  • Cap Inside Diameter
    0.172 in
N/A - Cap Inside Diameter - 6.1 mm | 0.240 in ; Outside Diameter - 9.1 mm | 0.358 in ; Black

WC0240050B

Price Range
$1.2746 - $0.1978

Stock Levels
500 In stock
Attributes
  • Color
    Black
  • Full Material
    Ethylene Propylene Diene Monomer
  • Fitting Style
    Push-Fit
  • Washer Diameter
    0.500 in
  • Cap Inside Diameter
    0.240 in
N/A - Cap Inside Diameter - 9.5 mm | 0.375 in ; Outside Diameter - 13 mm | 0.512 in ; Black

WC0375082B

Price Range
$1.8818 - $0.2926

Stock Levels
500 In stock
Attributes
  • Color
    Black
  • Full Material
    Ethylene Propylene Diene Monomer
  • Fitting Style
    Push-Fit
  • Washer Diameter
    0.825 in
  • Cap Inside Diameter
    0.375 in
N/A - Cap Inside Diameter - 12.7 mm | 0.500 in ; Outside Diameter - 15.4 mm | 0.606 in ; Natural

WC0500100A

Price Range
$4.2223 - $0.6547

Stock Levels
1050 In stock
Attributes
  • Color
    Natural
  • Full Material
    Silicone
  • Fitting Style
    Push-Fit
  • Washer Diameter
    1.000 in
  • Cap Inside Diameter
    0.500 in
Masking Washer Caps - Cap Inside Diameter - 7.5 mm | 0.295 in ; Outside Diameter - 10.5 mm | 0.413 in ; Natural

WC0295070A

Price Range
$2.546 - $0.3939

Stock Levels
2140 In stock
Attributes
  • Color
    Natural
  • Full Material
    55 Shore A Silicone
  • Fitting Style
    Push-Fit
  • Washer Diameter
    1.700 in
  • Cap Inside Diameter
    0.295 in
N/A - Cap Inside Diameter - 2.5 mm | 0.100 in ; Outside Diameter - 5.7 mm | 0.225 in ; Black

WC0100050B

Price Range
$0.8286 - $0.1279

Stock Levels
Request the lead time here
Attributes
  • Color
    Black
  • Full Material
    Ethylene Propylene Diene Monomer
  • Fitting Style
    Push-Fit
  • Washer Diameter
    0.500 in
  • Cap Inside Diameter
    0.100 in
N/A - Cap Inside Diameter - 4 mm | 0.156 in ; Outside Diameter - 8 mm | 0.315 in ; Black

WC0156050B

Price Range
$0.9314 - $0.1441

Stock Levels
Request the lead time here
Attributes
  • Color
    Black
  • Full Material
    Ethylene Propylene Diene Monomer
  • Fitting Style
    Push-Fit
  • Washer Diameter
    0.500 in
  • Cap Inside Diameter
    0.156 in
N/A - Cap Inside Diameter - 5.6 mm | 0.220 in ; Outside Diameter - 9.1 mm | 0.358 in ; Black

WC0220059B

Price Range
$1.1101 - $0.1709

Stock Levels
1500 In stock
Attributes
  • Color
    Black
  • Full Material
    Ethylene Propylene Diene Monomer
  • Fitting Style
    Push-Fit
  • Washer Diameter
    0.590 in
  • Cap Inside Diameter
    0.220 in
N/A - Cap Inside Diameter - 7.5 mm | 0.295 in ; Outside Diameter - 10.5 mm | 0.413 in ; Black

WC0295070B

Price Range
$1.7869 - $0.2768

Stock Levels
500 In stock
Attributes
  • Color
    Black
  • Full Material
    Ethylene Propylene Diene Monomer
  • Fitting Style
    Push-Fit
  • Washer Diameter
    1.700 in
  • Cap Inside Diameter
    0.295 in
Masking Washer Caps - Cap Inside Diameter - 3.2 mm | 0.125 in ; Outside Diameter - 6.4 mm | 0.252 in ; Natural

WC0125050A

Price Range
$1.1814 - $0.1819

Stock Levels
500 In stock
Attributes
  • Color
    Natural
  • Full Material
    55 Shore A Silicone
  • Fitting Style
    Push-Fit
  • Washer Diameter
    0.500 in
  • Cap Inside Diameter
    0.125 in