Quantity | Unit price |
---|---|
1 - 9 | $7.78 |
10 + | $7.19 |
Maximum Panel Thickness | 2.0 mm |
---|---|
Maximum Panel Thickness | 0.079 in |
Overall Length | 70.0 mm |
Overall Length | 2.756 in |
Overall Width | 23.0 mm |
Overall Width | 0.906 in |
Panel Thickness Range | 2.0 mm |
Panel Thickness Range | 0.079 in |
Pin Diameter | 6.0 mm |
Pin Diameter | 0.236 in |
Pin Length | 70.0 mm |
Pin Length | 2.756 in |
Body Material | Zinc Alloy |
Color | Black |
Finish | Black Powder-Coated |
Full Material | Zinc Alloy |
Hinge Type | Corner Hinge |
Material | Zinc Alloy |
Mounting Hole Shape | Countersunk |
Mounting Method | Screw, Bolt |
Mounting Orientation | Universal |
Specifications | DIN-EN 1774 |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
You are logged out due to a second login attempt. Please login again if you want to continue in this device.
You are logged out due to a second login attempt. Please login again if you want to continue in this device.