Quantity | Unit price |
---|
Base Width | 25.0 mm |
---|---|
Base Width | 0.984 in |
Maximum Mounting Hole Size | 6.2 mm |
Maximum Mounting Hole Size | 0.244 in |
Mounting Hole Distance | 122.0 mm |
Mounting Hole Distance | 4.803 in |
Overall Height | 40.0 mm |
Overall Height | 1.575 in |
Color | Black |
Handle Material | PA GF |
Handle Shape | Rectangular Bar |
Handle Style | Bridge, Grab Handle |
Mount Type | Front Counterbored Through Hole |
Specifications | DIN-EN ISO 1043-1 |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue