Quantity | Unit price |
---|---|
1 - 4 | $18.31 |
5 - 24 | $10.45 |
25 - 49 | $9.99 |
50 - 99 | $9.37 |
100 + | $8.92 |
Base Width | 8.5 mm |
---|---|
Base Width | 0.335 in |
Handle Length | 133.0 mm |
Handle Length | 5.236 in |
Maximum Mounting Hole Size | 5.0 mm |
Maximum Mounting Hole Size | 0.197 in |
Mounting Hole Distance | 43.0 mm |
Mounting Hole Distance | 1.693 in |
Overall Height | 82.0 mm |
Overall Height | 3.228 in |
Color | |
Handle Material | Steel |
Handle Style | Rectangular Bar |
Material | Steel |
Mount Type | Front Unthreaded Through Hole |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue