Quantity | Unit price |
---|---|
1 - 9 | $83.39 |
10 + | $66.72 |
Head Height | 6.0 mm |
---|---|
Head Height | 0.236 in |
Housing Height | 21.5 mm |
Housing Height | 0.846 in |
Maximum Compression | 4.0 mm |
Maximum Compression | 0.157 in |
Cam Material | Stainless Steel |
Color | Silver |
Finish | Natural |
Handle Type | Tubular Key Operated Handle |
Includes | Cam & Key Sold Separately |
Key Type | Tubular Key |
Latch Material | Stainless Steel |
Latch Style | Mini Compression Latch |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
You are logged out due to a second login attempt. Please login again if you want to continue in this device.
You are logged out due to a second login attempt. Please login again if you want to continue in this device.