Quantity | Unit price |
---|---|
1000 - 4999 | $0.0406 |
5000 - 9999 | $0.0365 |
10000 - 24999 | $0.0329 |
25000 + | $0.0296 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
Compatible Hole Diameter | 5.4 mm |
---|---|
Compatible Hole Diameter | 0.213 in |
Panel Thickness | 5.6 mm |
Panel Thickness | 0.22 in |
Head Height | 4.1 mm |
Head Height | 0.161 in |
Head Diameter | 9.5 mm |
Head Diameter | 0.374 in |
Rivet Fitting Style | Snap-Together |
Rivet Type | Female Barbed Rivet |
Rivet Head Shape | Round |
Operating Temperature Range | -40 - 85 °C |
Operating Temperature Range | -40 - 185 °F |
Material Flammability Standard | UL94 V-2 |
Color | Natural |
Full Material | Nylon 6/6 |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
You are logged out due to a second login attempt. Please login again if you want to continue in this device.
You are logged out due to a second login attempt. Please login again if you want to continue in this device.