Menu Search

Black ; Nylon ; Round ; Male ; N/A - Compatible Hole Diameter 1.6 mm | 0.062 in; Compatible Panel Thickness Range 0.5 mm | .020 in

Male mini barbed rivet made from UL94 V2 rated black nylon 6/6.
Item code:

27MRM060020B

1000 In stock For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
1000 - 4999 $0.1205
5000 - 9999 $0.1144
10000 - 24999 $0.1088
25000 + $0.0941
Standard pack: 1000

Order in multiple of 1000

Total price:

$120.50

1000 x $0.1205

Add sample +

Specifications

Imperial
Metric
SKU attributes
Compatible Hole Diameter 0.062 in
Head Height .050 in
Head Diameter 0.250 in
Rivet Fitting Style Snap-Together
Rivet Type Male
Rivet Head Shape Round
Operating Temperature Range -40 - 185 °F
Material Flammability Standard UL94 V-2
Color Black
Full Material Nylon 6/6

Can't find what you're looking for?
Tell us what you are looking for…

Send us your inquiry and we'll get back to you in 24 hours.

Contact us