Menu Search

Black ; Nylon ; Round ; Male ; N/A - Compatible Hole Diameter 2.4 mm | 0.094 in; Compatible Panel Thickness Range 0.8 mm | .032 in

Male mini barbed rivet made from UL94 V2 rated black nylon 6/6. Replaces Item No.(s): RM120B
Item code:

27MRM090032B

1000 In stock For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
1000 - 4999 $0.2664
5000 - 9999 $0.253
10000 - 24999 $0.2404
25000 + $0.1428
Standard pack: 1000

Order in multiple of 1000

Total price:

$266.40

1000 x $0.2664

Add sample +

Specifications

Imperial
Metric
SKU attributes
Compatible Hole Diameter 0.094 in
Head Height .075 in
Head Diameter 0.375 in
Rivet Fitting Style Snap-Together
Rivet Type Male
Rivet Head Shape Round
Operating Temperature Range -40 - 185 °F
Material Flammability Standard UL94 V-2
Color Black
Full Material Nylon 6/6

Can't find what you're looking for?
Tell us what you are looking for…

Send us your inquiry and we'll get back to you in 24 hours.

Contact us