Quantity | Unit price |
---|---|
1000 - 4999 | $0.2744 |
5000 - 9999 | $0.2609 |
10000 - 24999 | $0.2477 |
25000 + | $0.214 |
Compatible Hole Diameter | 3.2 mm |
---|---|
Compatible Hole Diameter | 0.125 in |
Head Height | 2.5 mm |
Head Height | .100 in |
Head Diameter | 12.7 mm |
Head Diameter | 0.500 in |
Rivet Fitting Style | Snap-Together |
Rivet Type | Male |
Rivet Head Shape | Round |
Operating Temperature Range | -40 - 85 °C |
Operating Temperature Range | -40 - 185 °F |
Material Flammability Standard | UL94 V-2 |
Color | Black |
Full Material | Nylon 6/6 |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
You are logged out due to a second login attempt. Please login again if you want to continue in this device.
You are logged out due to a second login attempt. Please login again if you want to continue in this device.