Quantity | Unit price |
---|---|
1 - 24 | $0.63 |
25 - 49 | $0.60 |
50 - 99 | $0.56 |
100 + | $0.52 |
Inside Diameter Range | 7.9 - 22.2 mm |
---|---|
Inside Diameter Range | 0.312 - 0.875 in |
Maximum Inside Diameter | 22.2 mm |
Maximum Inside Diameter | 0.875 in |
Minimum Inside Diameter | 7.9 mm |
Minimum Inside Diameter | 0.312 in |
Width | 7.9 mm |
Width | 0.312 in |
Clamp Style | Mini Worm-Drive Hoseclamps |
Color | Natural |
Full Material | 301 Stainless Steel |
Material | Stainless Steel |
Mount Style | Slip-On |
SAE Code | 6 |
Special Features | Screw:1/4 inch hex-head |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue