Quantity | Unit price |
---|---|
1 + | $0.58 |
Inside Diameter Range | 12.7 - 31.8 mm |
---|---|
Inside Diameter Range | 0.500 - 1.250 in |
Maximum Inside Diameter | 31.8 mm |
Maximum Inside Diameter | 1.250 in |
Minimum Inside Diameter | 12.7 mm |
Minimum Inside Diameter | 0.500 in |
Width | 7.9 mm |
Width | 0.312 in |
Clamp Style | Mini Worm-Drive Hoseclamps |
Color | Natural |
Full Material | 301 Stainless Steel |
Material | Stainless Steel |
Mount Style | Slip-On |
SAE Code | 12 |
Special Features | Screw:1/4 inch hex-head |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
You are logged out due to a second login attempt. Please login again if you want to continue in this device.
You are logged out due to a second login attempt. Please login again if you want to continue in this device.