Menu Search

Mounting Cable Ties - Push-In, Tension Wings, Spacer

In stock

Mounting Cable Ties offer a cable tie and a mount all in one thus they can quicken up the mounting process. These push-in mounts offer the additional benefits of an even quicker installation. They also have supportive tension wings

Request a quote

For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond within 2 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
11 results
Product SKUs information
Item Code Price range Availability Minimum Loop Tensile Strength Spacer Length View
$0.1565 - $0.2346 Request the lead time here
30 lbs
0.78 in
WIT-30RRA-8-M $0.1555 - $0.2331 77000 In stock
30 lbs
0.531 in
WIT-18RA-4-01-M $0.0765 - $0.1149 252000 In stock
18 lbs
0.252 in
$0.1576 - $0.2365 13000 In stock
30 lbs
1 in
$0.1424 - $0.2134 1000 In stock
30 lbs
0.78 in
WIT-18R2A-4-01 $0.0765 - $0.1146 Request the lead time here
8 kg
0.252 in
$0.1444 - $0.2162 Request the lead time here
30 lbs
1 in
WIT-30RRA-4-M $0.1542 - $0.2311 51000 In stock
30 lbs
0.28 in
$0.1389 - $0.2082 5000 In stock
30 lbs
0.28 in
$0.0765 - $0.1146 11000 In stock
18 lbs
0.252 in
WIT-30RRAA-8-M $0.1407 - $0.211 4000 In stock
30 lbs
0.531 in
Mounting Cable Tie - Push Fit ; Pan Head ; 172.7 mm | 6.800 in

WIT-30RRA-12-M

Price Range
$0.2346 - $0.1565

Stock Levels
Request the lead time here
Attributes
  • Compatible Hole Diameter
    0.189 in
  • Maximum Panel Thickness
    0.098 in
  • Minimum Loop Tensile Strength
    30 lbs
  • Minimum Panel Thickness
    0.031 in
  • Overall Length
    6.811 in
Mounting Cable Tie - Push Fit ; Pan Head ; 167.6 mm | 6.600 in

WIT-30RRA-8-M

Price Range
$0.2331 - $0.1555

Stock Levels
77000 In stock
Attributes
  • Compatible Hole Diameter
    0.189 in
  • Maximum Panel Thickness
    0.098 in
  • Minimum Loop Tensile Strength
    30 lbs
  • Minimum Panel Thickness
    0.031 in
  • Overall Length
    6.563 in
Mounting Cable Tie - Push Fit ; Pan Head ; 121.7 mm | 4.791 in

WIT-18RA-4-01-M

Price Range
$0.1149 - $0.0765

Stock Levels
252000 In stock
Attributes
  • Compatible Hole Diameter
    0.189 in
  • Maximum Panel Thickness
    0.142 in
  • Minimum Loop Tensile Strength
    18 lbs
  • Minimum Panel Thickness
    0.063 in
  • Overall Length
    4.791 in
Mounting Cable Tie - Push Fit ; Pan Head ; 180.3 mm | 7.100 in

WIT-30RRA-16-M

Price Range
$0.2365 - $0.1576

Stock Levels
13000 In stock
Attributes
  • Compatible Hole Diameter
    0.189 in
  • Maximum Panel Thickness
    0.098 in
  • Minimum Loop Tensile Strength
    30 lbs
  • Minimum Panel Thickness
    0.031 in
  • Overall Length
    7.063 in
Mounting Cable Tie - Push Fit ; Pan Head ; 175.3 mm | 6.900 in

WIT-30RRAA-12-M

Price Range
$0.2134 - $0.1424

Stock Levels
1000 In stock
Attributes
  • Compatible Hole Diameter
    0.252 in
  • Maximum Panel Thickness
    0.079 in
  • Minimum Loop Tensile Strength
    30 lbs
  • Minimum Panel Thickness
    0.031 in
  • Overall Length
    6.862 in
Mounting Cable Tie - Push Fit ; Pan Head ; 121.7 mm | 4.791 in

WIT-18R2A-4-01

Price Range
$0.1146 - $0.0765

Stock Levels
Request the lead time here
Attributes
  • Compatible Hole Diameter
    0.268 in
  • Maximum Panel Thickness
    0.142 in
  • Minimum Loop Tensile Strength
    8 kg
  • Minimum Panel Thickness
    0.063 in
  • Overall Length
    4.791 in
Mounting Cable Tie - Push Fit ; Pan Head ; 180.3 mm | 7.100 in

WIT-30RRAA-16-M

Price Range
$0.2162 - $0.1444

Stock Levels
Request the lead time here
Attributes
  • Compatible Hole Diameter
    0.252 in
  • Maximum Panel Thickness
    0.079 in
  • Minimum Loop Tensile Strength
    30 lbs
  • Minimum Panel Thickness
    0.031 in
  • Overall Length
    7.114 in
Mounting Cable Tie - Push Fit ; Pan Head ; 160 mm | 6.300 in

WIT-30RRA-4-M

Price Range
$0.2311 - $0.1542

Stock Levels
51000 In stock
Attributes
  • Compatible Hole Diameter
    0.189 in
  • Maximum Panel Thickness
    0.098 in
  • Minimum Loop Tensile Strength
    30 lbs
  • Minimum Panel Thickness
    0.031 in
  • Overall Length
    6.299 in
Mounting Cable Tie - Push Fit ; Pan Head ; 162.6 mm | 6.400 in

WIT-30RRAA-4-M

Price Range
$0.2082 - $0.1389

Stock Levels
5000 In stock
Attributes
  • Compatible Hole Diameter
    0.252 in
  • Maximum Panel Thickness
    0.079 in
  • Minimum Loop Tensile Strength
    30 lbs
  • Minimum Panel Thickness
    0.031 in
  • Overall Length
    6.362 in
Mounting Cable Tie - Push Fit ; Pan Head ; 121.7 mm | 4.791 in

WIT-18R1A-4-01

Price Range
$0.1146 - $0.0765

Stock Levels
11000 In stock
Attributes
  • Compatible Hole Diameter
    0.189 in
  • Maximum Panel Thickness
    0.079 in
  • Minimum Loop Tensile Strength
    18 lbs
  • Minimum Panel Thickness
    0.031 in
  • Overall Length
    4.791 in
Mounting Cable Tie - Push Fit ; Pan Head ; 167.6 mm | 6.600 in

WIT-30RRAA-8-M

Price Range
$0.211 - $0.1407

Stock Levels
4000 In stock
Attributes
  • Compatible Hole Diameter
    0.252 in
  • Maximum Panel Thickness
    0.079 in
  • Minimum Loop Tensile Strength
    30 lbs
  • Minimum Panel Thickness
    0.031 in
  • Overall Length
    6.614 in