Mounting Cable Ties offer a cable tie and a mount all in one thus they can quicken up the mounting process. These push-in mounts offer the additional benefits of an even quicker installation. They also have supportive tension wings
For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond within 2 working days.
Use the filters or search below to find what you're looking for
Item Code | Price range | Availability | Minimum Loop Tensile Strength | Spacer Length | View |
---|---|---|---|---|---|
$0.1565 - $0.2346 | Request the lead time here |
30 lbs
13.6 kg
|
0.78 in
19.8 mm
|
||
WIT-30RRA-8-M | $0.1555 - $0.2331 | 77000 In stock |
30 lbs
13.6 kg
|
0.531 in
13.5 mm
|
|
WIT-18RA-4-01-M | $0.0765 - $0.1149 | 252000 In stock |
18 lbs
8.2 kg
|
0.252 in
6.4 mm
|
|
$0.1576 - $0.2365 | 13000 In stock |
30 lbs
13.6 kg
|
1 in
25.4 mm
|
||
$0.1424 - $0.2134 | 1000 In stock |
30 lbs
13.6 kg
|
0.78 in
19.8 mm
|
||
WIT-18R2A-4-01 | $0.0765 - $0.1146 | Request the lead time here |
8 kg
8 kg
|
0.252 in
6.4 mm
|
|
$0.1444 - $0.2162 | Request the lead time here |
30 lbs
13.6 kg
|
1 in
25.4 mm
|
||
WIT-30RRA-4-M | $0.1542 - $0.2311 | 44000 In stock |
30 lbs
13.6 kg
|
0.28 in
7.1 mm
|
|
$0.1389 - $0.2082 | 5000 In stock |
30 lbs
13.6 kg
|
0.28 in
7.1 mm
|
||
$0.0765 - $0.1146 | 7000 In stock |
18 lbs
8.2 kg
|
0.252 in
6.4 mm
|
||
WIT-30RRAA-8-M | $0.1407 - $0.211 | 4000 In stock |
30 lbs
13.6 kg
|
0.531 in
13.5 mm
|
|
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
You are logged out due to a second login attempt. Please login again if you want to continue in this device.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
You are logged out due to a second login attempt. Please login again if you want to continue in this device.