These Push-in mount cable ties offer a built-in spacer and are designed for fast installation and also have the added support of tension wings.
For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond within 2 working days.
Use the filters or search below to find what you're looking for
Item Code | Price range | Availability | Overall Length | Minimum Loop Tensile Strength | View |
---|---|---|---|---|---|
$0.067 - $0.1003 | 51700 In stock |
4.449 in
113 mm
|
18 lbs
8.2 kg
|
||
CTMT002A | $0.0912 - $0.1366 | 73500 In stock |
6.752 in
171.5 mm
|
40 lbs
18.1 kg
|
|
CTMT003A | $0.1519 - $0.2277 | 286300 In stock |
8.713 in
221.3 mm
|
50 lbs
22.7 kg
|
|
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
You are logged out due to a second login attempt. Please login again if you want to continue in this device.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
You are logged out due to a second login attempt. Please login again if you want to continue in this device.