Menu Search

Mounting Cable Ties - Screw

In stock

These Push-in mount cable ties offer a built-in spacer and are designed for fast installation and also have the added support of tension wings.

Request a quote

For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond within 2 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
Overall Length All
Minimum Loop Tensile Strength All
3 results
Product SKUs information
Item Code Price range Availability Overall Length Minimum Loop Tensile Strength View
$0.067 - $0.1003 51400 In stock
4.449 in
18 lbs
CTMT002A $0.0912 - $0.1366 53500 In stock
6.752 in
40 lbs
CTMT003A $0.1519 - $0.2277 286300 In stock
8.713 in
50 lbs
Mounting Cable Tie - 0.098 in ; 113 mm | 4.449 in

CTMT001A

Price Range
$0.1003 - $0.067

Stock Levels
51400 In stock
Attributes
  • Compatible Hole Diameter
    0.126 in
  • Minimum Loop Tensile Strength
    18 lbs
  • Overall Length
    4.449 in
  • Overall Width
    0.098 in
  • Certification
    UL
Mounting Cable Tie - 0.146 in ; 171.5 mm | 6.752 in

CTMT002A

Price Range
$0.1366 - $0.0912

Stock Levels
53500 In stock
Attributes
  • Compatible Hole Diameter
    0.205 in
  • Minimum Loop Tensile Strength
    40 lbs
  • Overall Length
    6.752 in
  • Overall Width
    0.146 in
  • Certification
    UL
Mounting Cable Tie - 0.165 in ; 221.3 mm | 8.713 in

CTMT003A

Price Range
$0.2277 - $0.1519

Stock Levels
286300 In stock
Attributes
  • Compatible Hole Diameter
    0.205 in
  • Minimum Loop Tensile Strength
    50 lbs
  • Overall Length
    8.713 in
  • Overall Width
    0.165 in
  • Certification
    UL