Quantity | Unit price |
---|---|
1 - 49 | $2.4416 |
50 - 99 | $1.1099 |
100 - 199 | $0.7768 |
200 - 999 | $0.4439 |
1000 - 1999 | $0.4128 |
2000 + | $0.3952 |
Minimum Compatible Hole Diameter | 8 mm |
---|---|
Minimum Compatible Hole Diameter | 0.315 in |
Maximum Compatible Hole Diameter | 16 mm |
Maximum Compatible Hole Diameter | 0.630 in |
Fitting Height | 19 mm |
Fitting Height | 0.748 in |
Color | Red |
Material | Silicone |
Full Material | Silicone Rubber, 60 Shore A |
Maximum Temperature | 315.6 °C |
Maximum Temperature | 600 °F |
Fitting Style | Push-Fit |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
You are logged out due to a second login attempt. Please login again if you want to continue in this device.
You are logged out due to a second login attempt. Please login again if you want to continue in this device.