Quantity | Unit price |
---|---|
1 - 49 | $3.5563 |
50 - 99 | $1.6166 |
100 - 199 | $1.1317 |
200 - 999 | $0.6466 |
1000 - 1999 | $0.6015 |
2000 + | $0.5755 |
Minimum Compatible Hole Diameter | 10 mm |
---|---|
Minimum Compatible Hole Diameter | 0.394 in |
Maximum Compatible Hole Diameter | 18 mm |
Maximum Compatible Hole Diameter | 0.709 in |
Fitting Height | 19 mm |
Fitting Height | 0.748 in |
Color | Green |
Material | Silicone |
Full Material | Silicone Rubber, 60 Shore A |
Maximum Temperature | 315.6 °C |
Maximum Temperature | 600 °F |
Fitting Style | Push-Fit |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
You are logged out due to a second login attempt. Please login again if you want to continue in this device.
You are logged out due to a second login attempt. Please login again if you want to continue in this device.