Menu Search

Nail-On Glide - PTFE ; Gray ; Round ; Base Diameter - 22.0 mm | 0.866 in ; Length Under Head 15.0 mm | 0.591 in

Nail-On Glides made from Polytetrafluoroethylene (PTFE) with a Steel nail. Grey in appearance. Easily tacks into the bottoms of wooden legs to protect flooring and provide a smooth glide.
Item code:

499500

400 In stock For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
200 - 999 $0.5959
1000 - 1999 $0.5665
2000 - 2999 $0.5369
3000 + $0.506
Standard pack: 200

Order in multiple of 200

Total price:

$119.18

200 x $0.5959

Useful Information

Documents

Specifications

Imperial
Metric
SKU attributes
Base Full Material Polytetrafluoroethylene;Polyethylene;Steel
Base Material PTFE
Color Gray
Nail Material Steel

Can't find what you're looking for?
Tell us what you are looking for…

Send us your inquiry and we'll get back to you in 24 hours.

Contact us