Menu Search

Nail-On Glide - PTFE ; Gray ; Round ; Base Diameter - 30.0 mm | 1.181 in ; Length Under Head 15.0 mm | 0.591 in

Nail-On Glides made from Polytetrafluoroethylene (PTFE) with a Steel nail. Grey in appearance. Easily tacks into the bottoms of wooden legs to protect flooring and provide a smooth glide.
Item code:

499502

607 In stock For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
200 - 999 $0.9575
1000 - 1999 $0.9094
2000 - 2999 $0.8613
3000 + $0.8148
Standard pack: 200

Order in multiple of 200

Total price:

$191.50

200 x $0.9575

Useful Information

Documents

Specifications

Imperial
Metric
SKU attributes
Base Full Material Polytetrafluoroethylene;Polyethylene;Steel
Base Material PTFE
Color Gray
Nail Material Steel

Can't find what you're looking for?
Tell us what you are looking for…

Send us your inquiry and we'll get back to you in 24 hours.

Contact us