Menu Search

Nail-On Glide - PTFE ; Gray ; Round ; Base Diameter - 37.0 mm | 1.457 in ; Length Under Head 15.0 mm | 0.591 in

Nail-On Glides made from Polytetrafluoroethylene (PTFE) with a Steel nail. Grey in appearance. Easily tacks into the bottoms of wooden legs to protect flooring and provide a smooth glide.
Item code:

499503

4275 In stock For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
200 - 999 $1.3779
1000 - 1999 $1.3097
2000 - 2999 $1.2398
3000 + $1.1701
Standard pack: 200

Order in multiple of 200

Total price:

$275.58

200 x $1.3779

Add sample +

Useful Information

Documents

Specifications

Imperial
Metric
SKU attributes
Base Diameter 1.457 in
Length Under Head 0.591 in
Base Full Material Polytetrafluoroethylene;Polyethylene;Steel
Base Material PTFE
Color Gray
Nail Material Steel

Can't find what you're looking for?
Tell us what you are looking for…

Send us your inquiry and we'll get back to you in 24 hours.

Contact us