Quantity | Unit price |
---|---|
750 - 1499 | $0.0803 |
1500 - 2999 | $0.0704 |
3000 - 5999 | $0.0604 |
6000 - 29999 | $0.0402 |
30000 - 59999 | $0.0362 |
60000 + | $0.0342 |
Base Diameter | 15.8 mm |
---|---|
Base Diameter | 0.622 in |
Length Under Head | 18.3 mm |
Length Under Head | 0.719 in |
Base Material | PE |
Color | Brown |
Nail Material | Steel |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue