Quantity | Unit price |
---|---|
500 - 1124 | $0.0892 |
1125 - 2249 | $0.0779 |
2250 - 4499 | $0.0669 |
4500 - 22499 | $0.0447 |
22500 - 44999 | $0.0402 |
45000 + | $0.0381 |
Base Diameter | 19.1 mm |
---|---|
Base Diameter | 0.752 in |
Length Under Head | 18.3 mm |
Length Under Head | 0.719 in |
Base Material | PE |
Color | Brown |
Nail Material | Steel |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
You are logged out due to a second login attempt. Please login again if you want to continue in this device.
You are logged out due to a second login attempt. Please login again if you want to continue in this device.