Quantity | Unit price |
---|---|
1000 - 1999 | $0.135 |
2000 - 4999 | $0.108 |
5000 - 9999 | $0.108 |
10000 + | $0.077 |
Classification | Indicative Seal |
---|---|
Seal Type | Padlock Seal |
Type | Special Purpose Seal |
Locking Mechanism | Acetal Locking Jaw |
Removability | Manual removal - no tool required |
Body Material | Polypropylene |
Color | Green |
Overall Length | 43.4 mm |
Overall Length | 1.709 in |
Body Length | 28.0 mm |
Body Length | 1.102 in |
Body Width | 15.0 mm |
Body Width | 0.591 in |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue