Quantity | Unit price |
---|---|
200 - 999 | $0.3619 |
1000 - 4999 | $0.1448 |
5000 - 19999 | $0.0658 |
20000 + | $0.0624 |
D | 14.7 mm |
---|---|
D | 0.580 in |
H | 20 mm |
H | 0.787 in |
Color | Red |
Full Material | Low-Density Polyethylene |
Type | 2 |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
You are logged out due to a second login attempt. Please login again if you want to continue in this device.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
You are logged out due to a second login attempt. Please login again if you want to continue in this device.