Menu Search

Plastic Coved Non-Threaded Spacer - Inside Diameter 5.5 mm | 0.218 in ; Outside Diameter 21.2 mm | 0.835 in

These Plastic Coved Spacers are designed to attach parts to a curved surface. They have a 5.5 mm | 0.218 in and a 21.2 mm | 0.835 in. The spacer length is 12.7 mm | 0.500 in.
Item code:

13CS0003B

Request the lead time here For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
500 - 9999 $0.7916
10000 - 24999 $0.7204
25000 + $0.6627
Standard pack: 500

Order in multiple of 500

Total price:

$395.80

500 x $0.7916

Add sample +

Useful Information

Documents

Specifications

Imperial
Metric
SKU attributes
Color Black
Full Material Nylon 6/6
Head Type Knurled with Shoulder Head
Material Nylon 6/6
Material Flammability Standard UL94 V-2

Can't find what you're looking for?
Tell us what you are looking for…

Send us your inquiry and we'll get back to you in 24 hours.

Contact us