Quantity | Unit price |
---|---|
1000 - 9999 | $0.2642 |
10000 - 24999 | $0.2405 |
25000 + | $0.2212 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
Compatible Tube Diameter | 25.3 mm |
---|---|
Compatible Tube Diameter | 0.996 in |
Inside Diameter | 8.2 mm |
Inside Diameter | 0.323 in |
Maximum Operating Temperature | 85 °C |
Maximum Operating Temperature | 185 °F |
Minimum Operating Temperature | -40 °C |
Minimum Operating Temperature | -40 °F |
Operating Temperature Range | -40 - 85 °C |
Operating Temperature Range | -40 - 185 °F |
Outside Diameter | 22 mm |
Outside Diameter | 0.866 in |
Spacer Length | 5.5 mm |
Spacer Length | 0.217 in |
Color | Black |
Full Material | Nylon 6/6 |
Head Type | Knurled with Shoulder Head |
Material | Nylon |
Material Flammability Standard | UL94 V-2 |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue