Quantity | Unit price |
---|---|
500 - 999 | $0.2546 |
1000 - 4999 | $0.2291 |
5000 - 9999 | $0.2062 |
10000 + | $0.1856 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
Head Diameter | 15.6 mm |
---|---|
Head Diameter | 0.614 in |
Head Height | 6.0 mm |
Head Height | 0.236 in |
Thread Length | 16.0 mm |
Thread Length | 0.63 in |
Thread Size | M10 |
Color | Natural |
Drive Type | Slotted Drive |
Head Type | Socket Head |
Screw Type | Machine Screw |
Material | Nylon |
Full Material | Nylon 6/6 |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
You are logged out due to a second login attempt. Please login again if you want to continue in this device.
You are logged out due to a second login attempt. Please login again if you want to continue in this device.