Menu Search

Nylon Cheese Head Screws

In stock

Our Cheese Machine Screws are offered in standard metric sizes, and are a sound replacement for metal screws.

A Cheese Head Screw has a head with cylindrical sides with a flat disc top, and a flat bearing surface. The Cheese Head Machine Screw head is approximately half of its diameter, and features a slot drive.

Cheese Machine Screws are commonly used in appliance manufacturing, automotive applications, and electrical fixing components. They are a lightweight option, which benefits from resistance to vibrations, most chemicals, electricity, and corrosion.

  • Color: Natural
  • Material: Nylon 6/6
  • UL94 V2 rated.

Request a quote

For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond within 2 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
92 results
Product SKUs information
Item Code Price range Availability Thread Size Overall Length Thread Length View
$0.0312 - $0.0428 140000 In stock
M2.5
0.315 in
$0.0318 - $0.0436 10000 In stock
M2.5
0.472 in
$0.0326 - $0.0447 41000 In stock
M2
0.984 in
$0.0321 - $0.044 34000 In stock
M2
0.63 in
$0.0323 - $0.0443 49000 In stock
M2
0.787 in
$0.0323 - $0.0443 61000 In stock
M2.5
0.787 in
$0.0318 - $0.0436 1000 In stock
M2
0.472 in
$0.0326 - $0.0447 17000 In stock
M2.5
0.984 in
$0.0312 - $0.0428 Request the lead time here
M2
0.315 in
$0.0357 - $0.0489 3000 In stock
M3
1.575 in
$0.0306 - $0.042 20000 In stock
M2
0.157 in
$0.1448 - $0.1986 6000 In stock
M6
2.756 in
$0.0308 - $0.0422 22000 In stock
M2
0.197 in
$0.0326 - $0.0447 1000 In stock
M3
0.984 in
$0.0326 - $0.0447 Request the lead time here
M3.5
0.315 in
$0.0372 - $0.0511 Request the lead time here
M5
0.315 in
$0.0534 - $0.0732 2000 In stock
M5
1.378 in
$0.1773 - $0.2432 12500 In stock
M8
1.181 in
$0.1856 - $0.2546 1500 In stock
M10
0.63 in
$0.2587 - $0.3549 24250 In stock
M10
2.362 in
  • of 5
Natural Nylon Slotted Drive Cheese Head Machine Screw - Thread Size M2.5; Thread Length 8.0 mm | 0.315 in; Head Diameter 4.5 mm | 0.177 in; Head Height 1.6 mm | 0.063 in

50M025045D008

Price Range
$0.0428 - $0.0312

Stock Levels
140000 In stock
Attributes
  • Head Diameter
    0.177 in
  • Head Height
    0.063 in
  • Thread Length
    0.315 in
  • Thread Size
    M2.5
  • Color
    Natural
Natural Nylon Slotted Drive Cheese Head Machine Screw - Thread Size M2.5; Thread Length 12.0 mm | 0.472 in; Head Diameter 4.5 mm | 0.177 in; Head Height 1.6 mm | 0.063 in

50M025045D012

Price Range
$0.0436 - $0.0318

Stock Levels
10000 In stock
Attributes
  • Head Diameter
    0.177 in
  • Head Height
    0.063 in
  • Thread Length
    0.472 in
  • Thread Size
    M2.5
  • Color
    Natural
Natural Nylon Slotted Drive Cheese Head Machine Screw - Thread Size M2; Thread Length 25.0 mm | 0.984 in; Head Diameter 3.8 mm | 0.15 in; Head Height 1.3 mm | 0.051 in

50M020040D025

Price Range
$0.0447 - $0.0326

Stock Levels
41000 In stock
Attributes
  • Head Diameter
    0.15 in
  • Head Height
    0.051 in
  • Thread Length
    0.984 in
  • Thread Size
    M2
  • Color
    Natural
Natural Nylon Slotted Drive Cheese Head Machine Screw - Thread Size M2; Thread Length 16.0 mm | 0.63 in; Head Diameter 3.8 mm | 0.15 in; Head Height 1.3 mm | 0.051 in

50M020040D016

Price Range
$0.044 - $0.0321

Stock Levels
34000 In stock
Attributes
  • Head Diameter
    0.15 in
  • Head Height
    0.051 in
  • Thread Length
    0.63 in
  • Thread Size
    M2
  • Color
    Natural
Natural Nylon Slotted Drive Cheese Head Machine Screw - Thread Size M2; Thread Length 20.0 mm | 0.787 in; Head Diameter 3.8 mm | 0.15 in; Head Height 1.3 mm | 0.051 in

50M020040D020

Price Range
$0.0443 - $0.0323

Stock Levels
49000 In stock
Attributes
  • Head Diameter
    0.15 in
  • Head Height
    0.051 in
  • Thread Length
    0.787 in
  • Thread Size
    M2
  • Color
    Natural
Natural Nylon Slotted Drive Cheese Head Machine Screw - Thread Size M2.5; Thread Length 20.0 mm | 0.787 in; Head Diameter 4.5 mm | 0.177 in; Head Height 1.6 mm | 0.063 in

50M025045D020

Price Range
$0.0443 - $0.0323

Stock Levels
61000 In stock
Attributes
  • Head Diameter
    0.177 in
  • Head Height
    0.063 in
  • Thread Length
    0.787 in
  • Thread Size
    M2.5
  • Color
    Natural
Natural Nylon Slotted Drive Cheese Head Machine Screw - Thread Size M2; Thread Length 12.0 mm | 0.472 in; Head Diameter 3.8 mm | 0.15 in; Head Height 1.3 mm | 0.051 in

50M020040D012

Price Range
$0.0436 - $0.0318

Stock Levels
1000 In stock
Attributes
  • Head Diameter
    0.15 in
  • Head Height
    0.051 in
  • Thread Length
    0.472 in
  • Thread Size
    M2
  • Color
    Natural
Natural Nylon Slotted Drive Cheese Head Machine Screw - Thread Size M2.5; Thread Length 25.0 mm | 0.984 in; Head Diameter 4.5 mm | 0.177 in; Head Height 1.6 mm | 0.063 in

50M025045D025

Price Range
$0.0447 - $0.0326

Stock Levels
17000 In stock
Attributes
  • Head Diameter
    0.177 in
  • Head Height
    0.063 in
  • Thread Length
    0.984 in
  • Thread Size
    M2.5
  • Color
    Natural
Natural Nylon Slotted Drive Cheese Head Machine Screw - Thread Size M2; Thread Length 8.0 mm | 0.315 in; Head Diameter 3.8 mm | 0.15 in; Head Height 1.3 mm | 0.051 in

50M020040D008

Price Range
$0.0428 - $0.0312

Stock Levels
Request the lead time here
Attributes
  • Head Diameter
    0.15 in
  • Head Height
    0.051 in
  • Thread Length
    0.315 in
  • Thread Size
    M2
  • Color
    Natural
Natural Nylon Slotted Drive Cheese Head Machine Screw - Thread Size M3; Thread Length 40.0 mm | 1.575 in; Head Diameter 6.0 mm | 0.236 in; Head Height 2.4 mm | 0.094 in

50M030050D042

Price Range
$0.0489 - $0.0357

Stock Levels
3000 In stock
Attributes
  • Head Diameter
    0.236 in
  • Head Height
    0.094 in
  • Thread Length
    1.575 in
  • Thread Size
    M3
  • Color
    Natural
Natural Nylon Slotted Drive Cheese Head Machine Screw - Thread Size M2; Thread Length 4.0 mm | 0.157 in; Head Diameter 3.8 mm | 0.15 in; Head Height 1.3 mm | 0.051 in

50M020040D004

Price Range
$0.042 - $0.0306

Stock Levels
20000 In stock
Attributes
  • Head Diameter
    0.15 in
  • Head Height
    0.051 in
  • Thread Length
    0.157 in
  • Thread Size
    M2
  • Color
    Natural
Natural Nylon Slotted Drive Cheese Head Machine Screw - Thread Size M6; Thread Length 70.0 mm | 2.756 in; Head Diameter 10.0 mm | 0.394 in; Head Height 3.9 mm | 0.154 in

50M060100D070

Price Range
$0.1986 - $0.1448

Stock Levels
6000 In stock
Attributes
  • Head Diameter
    0.394 in
  • Head Height
    0.154 in
  • Thread Length
    2.756 in
  • Thread Size
    M6
  • Color
    Natural
Natural Nylon Slotted Drive Socket Head N/A - Thread Size M2; Thread Length 5.0 mm | 0.197 in; Head Diameter 3.8 mm | 0.15 in; Head Height 1.3 mm | 0.051 in

50M020040D005

Price Range
$0.0422 - $0.0308

Stock Levels
22000 In stock
Attributes
  • Head Diameter
    0.15 in
  • Head Height
    0.051 in
  • Thread Length
    0.197 in
  • Thread Size
    M2
  • Color
    Natural
Natural Nylon Slotted Drive Cheese Head Machine Screw - Thread Size M3; Thread Length 25.0 mm | 0.984 in; Head Diameter 5.5 mm | 0.217 in; Head Height 2.0 mm | 0.079 in

50M030050D025

Price Range
$0.0447 - $0.0326

Stock Levels
1000 In stock
Attributes
  • Head Diameter
    0.217 in
  • Head Height
    0.079 in
  • Thread Length
    0.984 in
  • Thread Size
    M3
  • Color
    Natural
Natural Nylon Slotted Drive Cheese Head Machine Screw - Thread Size M3.5; Thread Length 8.0 mm | 0.315 in; Head Diameter 6.0 mm | 0.236 in; Head Height 2.4 mm | 0.094 in

50M035060D008

Price Range
$0.0447 - $0.0326

Stock Levels
Request the lead time here
Attributes
  • Head Diameter
    0.236 in
  • Head Height
    0.094 in
  • Thread Length
    0.315 in
  • Thread Size
    M3.5
  • Color
    Natural
Natural Nylon Slotted Drive Cheese Head Machine Screw - Thread Size M5; Thread Length 8.0 mm | 0.315 in; Head Diameter 8.5 mm | 0.335 in; Head Height 3.3 mm | 0.13 in

50M050080D008

Price Range
$0.0511 - $0.0372

Stock Levels
Request the lead time here
Attributes
  • Head Diameter
    0.335 in
  • Head Height
    0.13 in
  • Thread Length
    0.315 in
  • Thread Size
    M5
  • Color
    Natural
Natural Nylon Slotted Drive Cheese Head Machine Screw - Thread Size M5; Thread Length 35.0 mm | 1.378 in; Head Diameter 8.5 mm | 0.335 in; Head Height 3.3 mm | 0.13 in

50M050080D035

Price Range
$0.0732 - $0.0534

Stock Levels
2000 In stock
Attributes
  • Head Diameter
    0.335 in
  • Head Height
    0.13 in
  • Thread Length
    1.378 in
  • Thread Size
    M5
  • Color
    Natural
Natural Nylon Slotted Drive Socket Head Machine Screw - Thread Size M8; Thread Length 30.0 mm | 1.181 in; Head Diameter 13.0 mm | 0.512 in; Head Height 5.0 mm | 0.197 in

50M080125D030

Price Range
$0.2432 - $0.1773

Stock Levels
12500 In stock
Attributes
  • Head Diameter
    0.512 in
  • Head Height
    0.197 in
  • Thread Length
    1.181 in
  • Thread Size
    M8
  • Color
    Natural
Natural Nylon Slotted Drive Socket Head Machine Screw - Thread Size M10; Thread Length 16.0 mm | 0.63 in; Head Diameter 15.6 mm | 0.614 in; Head Height 6.0 mm | 0.236 in

50M100150D016

Price Range
$0.2546 - $0.1856

Stock Levels
1500 In stock
Attributes
  • Head Diameter
    0.614 in
  • Head Height
    0.236 in
  • Thread Length
    0.63 in
  • Thread Size
    M10
  • Color
    Natural
Natural Nylon Slotted Drive Socket Head Machine Screw - Thread Size M10; Thread Length 60.0 mm | 2.362 in; Head Diameter 15.6 mm | 0.614 in; Head Height 6.0 mm | 0.236 in

50M100150D060

Price Range
$0.3549 - $0.2587

Stock Levels
24250 In stock
Attributes
  • Head Diameter
    0.614 in
  • Head Height
    0.236 in
  • Thread Length
    2.362 in
  • Thread Size
    M10
  • Color
    Natural