Quantity | Unit price |
---|---|
1000 - 4999 | $0.5245 |
5000 - 9999 | $0.4995 |
10000 + | $0.4767 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
Distance Across Flats | 23.6 mm |
---|---|
Distance Across Flats | 0.930 in |
Overall Height | 14.1 mm |
Overall Height | 0.557 in |
Tolerance | 0.010 in |
Thread Size | 5/8-11 |
Nut Shape | Hexagonal |
Color | Natural |
Full Material | Nylon 6/6 |
Material Flammability Standard | UL94 V-2 |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
You are logged out due to a second login attempt. Please login again if you want to continue in this device.
You are logged out due to a second login attempt. Please login again if you want to continue in this device.