Quantity | Unit price |
---|---|
1000 - 9999 | $0.0537 |
10000 - 24999 | $0.0509 |
25000 + | $0.0484 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
Inside Diameter | 4.3 mm |
---|---|
Inside Diameter | 0.169 in |
Outside Diameter | 12.0 mm |
Outside Diameter | 0.472 in |
Thickness | 1.4 mm |
Thickness | 0.055 in |
Color | Black |
Finish | Smooth |
Material | PVC |
Material Class | Plastic |
Washer Shape | Round |
Washer Type | Anti-Loss Flat Washer |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue