Quantity | Unit price |
---|---|
500 - 999 | $0.1485 |
1000 - 9999 | $0.099 |
10000 - 24999 | $0.0942 |
25000 + | $0.0892 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
Inside Diameter | 4.3 mm |
---|---|
Inside Diameter | 0.169 in |
Outside Diameter | 18.0 mm |
Outside Diameter | 0.709 in |
Thickness | 2.0 mm |
Thickness | 0.079 in |
Color | Black |
Finish | Smooth |
Material | PVC |
Material Class | Plastic |
Washer Shape | Round |
Washer Type | Anti-Loss Flat Washer |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue