Quantity | Unit price |
---|---|
100 - 499 | $0.2333 |
500 - 999 | $0.159 |
1000 - 9999 | $0.1057 |
10000 - 24999 | $0.1006 |
25000 + | $0.0954 |
Inside Diameter | 3.3 mm |
---|---|
Inside Diameter | 0.13 in |
Outside Diameter | 8.0 mm |
Outside Diameter | 0.315 in |
Thickness | 0.8 mm |
Thickness | 0.031 in |
Color | Natural |
Finish | Smooth |
Material | PC |
Material Class | Plastic |
Washer Shape | Round |
Washer Type | Flat Washer |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue