Quantity | Unit price |
---|---|
100 - 499 | $0.2846 |
500 - 999 | $0.1939 |
1000 - 9999 | $0.1292 |
10000 - 24999 | $0.1229 |
25000 + | $0.1166 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
Inside Diameter | 5.5 mm |
---|---|
Inside Diameter | 0.217 in |
Outside Diameter | 12.0 mm |
Outside Diameter | 0.472 in |
Thickness | 1.0 mm |
Thickness | 0.039 in |
Color | Natural |
Finish | Smooth |
Material | PC |
Material Class | Plastic |
Material Flammability Standard | UL94 V-2 |
Washer Shape | Round |
Washer Type | Flat Washer |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
You are logged out due to a second login attempt. Please login again if you want to continue in this device.
You are logged out due to a second login attempt. Please login again if you want to continue in this device.