Quantity | Unit price |
---|---|
1000 - 4999 | $0.0364 |
5000 - 9999 | $0.0327 |
10000 - 24999 | $0.0295 |
25000 - 49999 | $0.0265 |
50000 + | $0.0239 |
Inside Diameter | 5.3 mm |
---|---|
Inside Diameter | 0.209 in |
Outside Diameter | 11 mm |
Outside Diameter | 0.435 in |
Thickness | 1 mm |
Thickness | 0.039 in |
Color | Black |
Finish | Smooth |
Material | Nylon |
Material Flammability Standard | UL94 V-2 |
Washer Shape | Round |
Washer Type | Flat Washer |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
You are logged out due to a second login attempt. Please login again if you want to continue in this device.
You are logged out due to a second login attempt. Please login again if you want to continue in this device.