Quantity | Unit price |
---|---|
500 - 4999 | $0.0523 |
5000 - 9999 | $0.0471 |
10000 - 24999 | $0.0423 |
25000 - 49999 | $0.0381 |
50000 + | $0.0343 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
Inside Diameter | 8.7 mm |
---|---|
Inside Diameter | 0.343 in |
Outside Diameter | 22.5 mm |
Outside Diameter | 0.886 in |
Thickness | 1.6 mm |
Thickness | 0.063 in |
Color | Natural |
Finish | Smooth |
Material | PA |
Material Class | Plastic |
Material Flammability Standard | UL94 V-2 |
Washer Shape | Round |
Washer Type | Flat Washer |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue