Quantity | Unit price |
---|---|
500 - 4999 | $0.3449 |
5000 - 9999 | $0.3104 |
10000 - 24999 | $0.2793 |
25000 + | $0.2514 |
Inside Diameter | 25.4 mm |
---|---|
Inside Diameter | 1.001 in |
Outside Diameter | 31.6 mm |
Outside Diameter | 1.245 in |
Thickness | 0.8 mm |
Thickness | 0.031 in |
Color | Black |
Finish | Smooth |
Full Material | Nylon 6/6 |
Material Flammability Standard | UL94 V-2 |
Washer Shape | Round |
Washer Type | Flat Washer |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
You are logged out due to a second login attempt. Please login again if you want to continue in this device.
You are logged out due to a second login attempt. Please login again if you want to continue in this device.