Quantity | Unit price |
---|---|
1000 - 4999 | $0.3192 |
5000 - 9999 | $0.2873 |
10000 - 24999 | $0.2585 |
25000 - 49999 | $0.2327 |
50000 + | $0.2094 |
Inside Diameter | 20.6 mm |
---|---|
Inside Diameter | 0.812 in |
Outside Diameter | 31.8 mm |
Outside Diameter | 1.250 in |
Thickness | 2 mm |
Thickness | 0.080 in |
Color | Black |
Finish | Smooth |
Material | Nylon |
Material Flammability Standard | UL94 V-2 |
Washer Shape | Round |
Washer Type | Flat Washer |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
You are logged out due to a second login attempt. Please login again if you want to continue in this device.
You are logged out due to a second login attempt. Please login again if you want to continue in this device.