Quantity | Unit price |
---|---|
25 - 99 | $0.6843 |
100 - 499 | $0.6162 |
500 - 999 | $0.5814 |
1000 - 4999 | $0.548 |
5000 + | $0.5148 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
Inside Diameter | 4.3 mm |
---|---|
Inside Diameter | 0.169 in |
Outside Diameter | 9.0 mm |
Outside Diameter | 0.354 in |
Thickness | 0.8 mm |
Thickness | 0.031 in |
Color | Brown |
Finish | Smooth |
Material | PEEK |
Material Class | Plastic |
Material Flammability Standard | UL94 V-0 |
Washer Shape | Round |
Washer Type | Flat Washer |
Specifications | UL94 V-0 |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue